(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Line Edge Nozzle

Easy Line Edge Nozzle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R51999

  • Product Model
    Other
  • Other
    Option
  • Color
    Yellow
  • Diameter(mm)
    42
  • Size
    φ42
  • JAN Code
    4512192661021
  • Trusco Code
    365-0031
  • Hazardous Materials Information
    29600
  • Amount Of Content
    1 unit
Part Number
R51999
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 586.91

PAINTING MACHINES 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Other
  • Other
    Option
  • Color
    Yellow
  • Diameter(mm)
    42
  • Size
    φ42
  • JAN Code
    4512192661021
  • Trusco Code
    365-0031
  • Hazardous Materials Information
    29600
  • Amount Of Content
    1 unit

Product Description

[Features]
· Dedicated nozzle for the easy line edge applicator.
[Applications]
· Replacement nozzle in case of clogging, loss, etc.

Specifications of R51999

  • Product Model
    Other
  • Other
    Option
  • Color
    Yellow
  • Diameter(mm)
    42
  • Size
    φ42
  • JAN Code
    4512192661021
  • Trusco Code
    365-0031
  • Hazardous Materials Information
    29600
  • Amount Of Content
    1 unit
Part Number
R51999
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 586.91

PAINTING MACHINES 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1