(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Normal Pressure Screwdriver, Turbo Screwdriver

Normal Pressure Screwdriver, Turbo Screwdriver

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TD-341G4

  • Product Type
    Screw driving machine
  • Specifications
    air
  • Height(mm)
    312
  • Width(mm)
    116
  • Overall Length(mm)
    270
  • Mass(g)
    1800
  • JAN Code
    4902870793227
  • Trusco Code
    474-3288
  • Number of Roll Screws Loaded(piece)
    100
  • Compatible Roll Screw Body Diameter x Height(mm)
    For Wood Substrate/For Steel Substrate: ø3.8×25-41/ø4.2×32-41
  • Amount Of Content
    1 unit
Part Number
TD-341G4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 39,773.41

฿ 36,683.02

SCREW DRIVERS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Screw driving machine
  • Specifications
    air
  • Height(mm)
    312
  • Width(mm)
    116
  • Overall Length(mm)
    270
  • Mass(g)
    1800
  • JAN Code
    4902870793227
  • Trusco Code
    474-3288
  • Number of Roll Screws Loaded(piece)
    100
  • Compatible Roll Screw Body Diameter x Height(mm)
    For Wood Substrate/For Steel Substrate: ø3.8×25-41/ø4.2×32-41
  • Amount Of Content
    1 unit

Specifications of TD-341G4

  • Product Type
    Screw driving machine
  • Specifications
    air
  • Height(mm)
    312
  • Width(mm)
    116
  • Overall Length(mm)
    270
  • Mass(g)
    1800
  • JAN Code
    4902870793227
  • Trusco Code
    474-3288
  • Number of Roll Screws Loaded(piece)
    100
  • Compatible Roll Screw Body Diameter x Height(mm)
    For Wood Substrate/For Steel Substrate: ø3.8×25-41/ø4.2×32-41
  • Amount Of Content
    1 unit
Part Number
TD-341G4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 39,773.41

฿ 36,683.02

SCREW DRIVERS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Normal pressure screw driving machine for finishing emphasized model of gypsum board that corresponds from wood base to this sheet plate base.

Usage

●Screw fastening for gypsum board 2 x 4.

Specification

●H x W x Total Length(mm):312 x 116 x 270
●SPQ(piece):1
●Working Air Pressure: 0.6 to 0.8MPa

Accessories

●Safety Glasses
●Bit B41 x 2
●Contact Top L(transparent)
●Hexagonal Bar Spanner 4mm
●Jet Oiler(oil filling)
●Carrying Case