(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linked Screws for Thread Cutter

Linked Screws for Thread Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,320.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PS3825MW-R-A
PS3828MW-R(A)
PS3832MW-R(A)
PS3841MW-R(A)
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Nail Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 3,320.00

SCREW DRIVERS 1 Piece(s) 1 Day(s) 25 4902870736347 494-0474 1CS

฿ 3,605.00

SCREW DRIVERS 1 Piece(s) 1 Day(s) 28 4902870736354 494-0491 1CS

฿ 3,892.00

SCREW DRIVERS 1 Piece(s) 1 Day(s) 32 4902870736361 494-0504 1CS

฿ 4,762.00

SCREW DRIVERS 1 Piece(s) 1 Day(s) 41 4902870736378 494-0512 1CS

Basic Specifications

  • Product Type
    Screw driving machine
  • Other
    Option
  • Compatible Nail Head Diameter(mm)
    8.2
  • Compatible Nail Body Diameter(mm)
    3.8
  • Amount Of Content
    1CS

Product Description

[Features]
· Screws for Turbo Screwdriver.
· The double-thread supports wood substrates and thin steel substrates.
[Applications]
· Screw tightening on plasterboard (use turbo driver).

Part Number
PS3825MW-R-A
PS3828MW-R(A)
PS3832MW-R(A)
PS3841MW-R(A)
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Nail Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 3,320.00

SCREW DRIVERS 1 Piece(s) 1 Day(s) 25 4902870736347 494-0474 1CS

฿ 3,605.00

SCREW DRIVERS 1 Piece(s) 1 Day(s) 28 4902870736354 494-0491 1CS

฿ 3,892.00

SCREW DRIVERS 1 Piece(s) 1 Day(s) 32 4902870736361 494-0504 1CS

฿ 4,762.00

SCREW DRIVERS 1 Piece(s) 1 Day(s) 41 4902870736378 494-0512 1CS

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Screw for turbo driver.
●Two-threaded screws correspond to wood base and thin steel plate base.

Usage

●Screw fastening to gypsum board(using turbo driver).

Specification

●Q'ty Per Case:100 Pieces x 20 Rolls
●SPQ(case):2

Materials

●Iron