(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TS-175 |
TSA-170 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full length details (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 203.00 |
AWL WITHOUT HOLES | 1 Piece(s) | 1 Day(s) | 175 | 4989999384857 | 764-7000 | 20 | 1 pc. | ||
฿ 203.00 |
AWL WITHOUT HOLES | 1 Piece(s) | 1 Day(s) | 170 | 4989999384864 | 764-7018 | 22 | 1 pc. |
[Features]
· For tailoring, handicraft, cooking, etc.
· Can be used for cutting holes in fabric or paper, or to help with filing.
[Applications]
· For hole punching, sewing, craft-working, etc.
· For piercing holes in cloths or papers, or to assist filing.
Part Number |
---|
TS-175 |
TSA-170 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full length details (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 203.00 |
AWL WITHOUT HOLES | 1 Piece(s) | 1 Day(s) | 175 | 4989999384857 | 764-7000 | 20 | 1 pc. | ||
฿ 203.00 |
AWL WITHOUT HOLES | 1 Piece(s) | 1 Day(s) | 170 | 4989999384864 | 764-7018 | 22 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?