(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TKF-300 |
TKF-330 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full length details (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 237.48 |
GIMLETS | 1 Piece(s) | 1 Day(s) | 300 | 4989999384819 | 764-6925 | 1 pc. | ||
฿ 237.79 |
GIMLETS | 1 Piece(s) | 1 Day(s) | 330 | 4989999384826 | 764-6933 | 1 pc. |
[Features]
· The handle is made of white cypress that fits comfortably in the hand.
· Suitable for narrow holes and nailed pilot holes.
[Applications]
· For fine drilling.
Part Number |
---|
TKF-300 |
TKF-330 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full length details (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 237.48 |
GIMLETS | 1 Piece(s) | 1 Day(s) | 300 | 4989999384819 | 764-6925 | 1 pc. | ||
฿ 237.79 |
GIMLETS | 1 Piece(s) | 1 Day(s) | 330 | 4989999384826 | 764-6933 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?