(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Triangular Gimlet 260-330 mm

Carpentry Tool, Triangular Gimlet 260-330 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 203.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKM-260
TKM-300
TKM-330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Full length details
(mm)
JAN Code Trusco Code Amount Of Content

฿ 203.00

GIMLETS 1 Piece(s) 1 Day(s) 200 to 299 260 4989999384772 764-6968 1 pc.

฿ 203.00

GIMLETS 1 Piece(s) 1 Day(s) 300 or More 300 4989999384789 764-6976 1 pc.

฿ 203.00

GIMLETS 1 Piece(s) 1 Day(s) 300 or More 330 4989999384796 764-6984 1 pc.

Basic Specifications

  • Product Type
    Drill
  • Material, handle
    Cypress
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The handle is made of white cypress that fits comfortably in the hand without slipping.
· Suitable for drilling deep holes and for pilot hole drilling for large nails.
[Applications]
· For pilot hole drilling for large nails.

Part Number
TKM-260
TKM-300
TKM-330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Full length details
(mm)
JAN Code Trusco Code Amount Of Content

฿ 203.00

GIMLETS 1 Piece(s) 1 Day(s) 200 to 299 260 4989999384772 764-6968 1 pc.

฿ 203.00

GIMLETS 1 Piece(s) 1 Day(s) 300 or More 300 4989999384789 764-6976 1 pc.

฿ 203.00

GIMLETS 1 Piece(s) 1 Day(s) 300 or More 330 4989999384796 764-6984 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cypress wood material is used for the handle, non-slip and easy to hold.

Usage

●For large nail pilot hole.

Specification

●SPQ(piece):30

Materials

●Blade: Common Steel
●Handle: Cypress