(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Removable snow shovel rod (with grip)

Removable snow shovel rod (with grip)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J-878116

  • Product Type
    Snow removal supplies
  • Type
    Snow Shovel
  • Overall Length(mm)
    1150
  • Grip Width(mm)
    124
  • JAN Code
    4905009878116
  • Trusco Code
    433-0056
  • Mass(g)
    510
  • Amount Of Content
    1 pc.
Part Number
J-878116
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 366.00

SHOVELS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Snow removal supplies
  • Type
    Snow Shovel
  • Overall Length(mm)
    1150
  • Grip Width(mm)
    124
  • JAN Code
    4905009878116
  • Trusco Code
    433-0056
  • Mass(g)
    510
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An easy to handle grip that makes it easier to apply power, for improved work efficiency.
· Enhanced workability with non-slip processing.
· Includes pin for fixing the removable type snow shovel rod.

Specifications of J-878116

  • Product Type
    Snow removal supplies
  • Type
    Snow Shovel
  • Overall Length(mm)
    1150
  • Grip Width(mm)
    124
  • JAN Code
    4905009878116
  • Trusco Code
    433-0056
  • Mass(g)
    510
  • Amount Of Content
    1 pc.
Part Number
J-878116
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 366.00

SHOVELS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1