(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Type Power Generator, AC/DC Dual Use, 2.6 kVA, EM26K1JN

Open Type Power Generator, AC/DC Dual Use, 2.6 kVA, EM26K1JN

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EM26K1JN

  • Rated AC output
    100V-2.6kVA
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Open Type Gasoline Engine
  • Rated DC output
    12V-12A
  • Run Time(h)
    5.8
  • Noise Level(dB)
    97
  • Tank Capacity(L)
    9.2
  • Total Length(mm)
    445
  • Width(mm)
    402
  • Overall Height(mm)
    480
  • Mass(kg)
    31
  • JAN Code
    4945943202424
  • Trusco Code
    451-5170
  • Specification Details
    With Oil Warning Device, Recoil Starter
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit
Part Number
EM26K1JN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 54,956.66

฿ 45,102.93

SOUNDPROOF INVERTER GEN 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100V-2.6kVA
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Open Type Gasoline Engine
  • Rated DC output
    12V-12A
  • Run Time(h)
    5.8
  • Noise Level(dB)
    97
  • Tank Capacity(L)
    9.2
  • Total Length(mm)
    445
  • Width(mm)
    402
  • Overall Height(mm)
    480
  • Mass(kg)
    31
  • JAN Code
    4945943202424
  • Trusco Code
    451-5170
  • Specification Details
    With Oil Warning Device, Recoil Starter
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a high-speed, multipolar alternator for a lightweight and compact design.
· Equipped with a microcomputer controlled cycloconverter to provide high-quality electricity supply.
· Equipped with a fuel tank that comes with a fuel gauge.
· A low-noise type that complies with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
[Applications]
· Power supply for electric tools and lights at worksites, etc.

Specifications of EM26K1JN

  • Rated AC output
    100V-2.6kVA
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Open Type Gasoline Engine
  • Rated DC output
    12V-12A
  • Run Time(h)
    5.8
  • Noise Level(dB)
    97
  • Tank Capacity(L)
    9.2
  • Total Length(mm)
    445
  • Width(mm)
    402
  • Overall Height(mm)
    480
  • Mass(kg)
    31
  • JAN Code
    4945943202424
  • Trusco Code
    451-5170
  • Specification Details
    With Oil Warning Device, Recoil Starter
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit
Part Number
EM26K1JN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 54,956.66

฿ 45,102.93

SOUNDPROOF INVERTER GEN 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1