(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Battery Type Pump (EP-305B)

Dry Battery Type Pump (EP-305B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EP-305B
EP-305L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Trusco Code Amount Of Content

฿ 816.40

PUMPS FOR PAIL 1 Piece(s) 10 Day(s) Automatic stopping, buzzer 4971770224070 497-6151 1 pc.

฿ 687.06

PUMPS FOR PAIL 1 Piece(s) 10 Day(s) With automatic stopping, LED light 4971770224063 497-6177 1 pc.

Basic Specifications

  • Product Type
    Dry Cell Battery Type
  • Discharge Quantity(l/min)
    12
  • Overall Length(mm)
    627
  • Output(W)
    AA Batteries x 2 (Sold Separately)
  • Amount Of Content
    1 pc.
Part Number
EP-305B
EP-305L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Trusco Code Amount Of Content

฿ 816.40

PUMPS FOR PAIL 1 Piece(s) 10 Day(s) Automatic stopping, buzzer 4971770224070 497-6151 1 pc.

฿ 687.06

PUMPS FOR PAIL 1 Piece(s) 10 Day(s) With automatic stopping, LED light 4971770224063 497-6177 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Functional design pursuing ease of use.

Usage

●Kerosene.

Specification

●SPQ(piece):20
●Discharge Rate: 12L/min
●Power: AA Dry Battery x 2 (sold separately)
●Total Length: 627mm

Materials

●Polypropylene(PP)