(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
APDX-25 |
APDX-25AS |
APDX-25G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Usable Liquid | Usable viscosity | JAN Code | Mass (kg) |
Trusco Code | Use | Suction Volume (l/min) |
Operating Air Pressure (Mpa) |
Air Connection Port | Specifications | Material (Hose) | Packing | Compressor Capacity | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48,900.00 ฿ 45,638.37 |
AIR PRESSURE & VACUUM PUMP | 1 Piece(s) | 14 Day(s) | 100 | Oil | 3000mPa・S | 4523606113210 | 4.3 | 494-2141 | - | 80 | 0.1–1 | R3/8 (with Plug) | Hose: 25A x 2,000 mm | PVC | NBR | At Discharge 1 Horsepower or More, At Suction 3 Horsepower or More | 1 unit | ||
฿ 64,500.00 ฿ 56,437.50 |
PUMPS FOR DRUM | 1 Piece(s) | 20 Day(s) | 70 | Solvent | 3000mPa・S | - | 5.3 | - | Liquid for measures that require high viscosity fluid and explosion-proofing. | 50 | 0.4–0.7 | - | Hose: 25X2000 mm | Stainless Steel (SUS304) | fluoropolymer/Fluorine Rubber | At Discharge 1 Horsepower or More, At Suction 3 Horsepower or More | 1 unit | ||
฿ 56,250.00 ฿ 52,498.13 |
PUMPS FOR DRUM | 1 Piece(s) | 14 Day(s) | 70 | Kerosene, light oil and gasoline | - | - | 5.7 | - | For gasoline, kerosene, light oil, lubricant and hydraulic oil. | 50 | 0.4–0.6 | R3/8 (with Plug) | Hose: 25X2000 mm | Oil Resistant Rubber | Nitrile Rubber (NBR) | 3 Horsepower or More (2.25 kW) | 1 unit |
[Features]
· Discharges by reducing the pressure within the oil drum. The ejector creates negative pressure inside the drum, which draws in the liquid.
· Suitable for discharging liquids for which explosion-proof measures are required, or for high-viscosity liquids that can be difficult for electrical and air motor type pumps.
· A double safety valve mechanism.
[Applications]
· Oil.
· For collecting or dispensing oil in oil drums.
· Suitable for: Engine oil (SAE20), gear oil (SAE80), other general oils or cutting oils.
Part Number |
---|
APDX-25 |
APDX-25AS |
APDX-25G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Usable Liquid | Usable viscosity | JAN Code | Mass (kg) |
Trusco Code | Use | Suction Volume (l/min) |
Operating Air Pressure (Mpa) |
Air Connection Port | Specifications | Material (Hose) | Packing | Compressor Capacity | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48,900.00 ฿ 45,638.37 |
AIR PRESSURE & VACUUM PUMP | 1 Piece(s) | 14 Day(s) | 100 | Oil | 3000mPa・S | 4523606113210 | 4.3 | 494-2141 | - | 80 | 0.1–1 | R3/8 (with Plug) | Hose: 25A x 2,000 mm | PVC | NBR | At Discharge 1 Horsepower or More, At Suction 3 Horsepower or More | 1 unit | ||
฿ 64,500.00 ฿ 56,437.50 |
PUMPS FOR DRUM | 1 Piece(s) | 20 Day(s) | 70 | Solvent | 3000mPa・S | - | 5.3 | - | Liquid for measures that require high viscosity fluid and explosion-proofing. | 50 | 0.4–0.7 | - | Hose: 25X2000 mm | Stainless Steel (SUS304) | fluoropolymer/Fluorine Rubber | At Discharge 1 Horsepower or More, At Suction 3 Horsepower or More | 1 unit | ||
฿ 56,250.00 ฿ 52,498.13 |
PUMPS FOR DRUM | 1 Piece(s) | 14 Day(s) | 70 | Kerosene, light oil and gasoline | - | - | 5.7 | - | For gasoline, kerosene, light oil, lubricant and hydraulic oil. | 50 | 0.4–0.6 | R3/8 (with Plug) | Hose: 25X2000 mm | Oil Resistant Rubber | Nitrile Rubber (NBR) | 3 Horsepower or More (2.25 kW) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?