(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nozzle

Nozzle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,796.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
ZSCK-2512
ZSCK-2518
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco code Dimension D
(mm)
内容量

฿ 1,796.40

BLOWER PUMPS 1 Piece(s) 12 Day(s) 365-2181 12 1 pc.

฿ 2,339.15

BLOWER PUMPS 1 Piece(s) 19 Day(s) 365-2190 18 1 pc.

Basic Specifications

  • Product Type
    Related Product
  • Other
    Option
  • Mass(kg)
    0.044
  • Flange Size
    KF-25
  • Dimension A(mm)
    40
  • Dimension B(mm)
    6
  • Dimension C(mm)
    35
  • 内容量
    1 pc.

Product Description

[Features]
Rust-resistant stainless steel nozzle
[Applications]
Piping parts for vacuum pumps and vacuum equipment.

Part Number
ZSCK-2512
ZSCK-2518
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco code Dimension D
(mm)
内容量

฿ 1,796.40

BLOWER PUMPS 1 Piece(s) 12 Day(s) 365-2181 12 1 pc.

฿ 2,339.15

BLOWER PUMPS 1 Piece(s) 19 Day(s) 365-2190 18 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1