(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Pump, E2M Series, Single-Phase 100 V / 3-Phase 200 V (A36310940)

Rotary Pump, E2M Series, Single-Phase 100 V / 3-Phase 200 V (A36310940)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A36310940 SALE
A36315904 SALE
A37315904 SALE
A37333934 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power
(V)
Trusco Code Pumping Speed (l/min) 50 / 60 Hz Sizes
(mm)
Amount Of Content

฿ 195,119.00

฿ 158,397.60

BLOWER PUMPS 1 Piece(s) 40 Day(s) Three-Phase 200 456-0698 283/340 520×258×170 1 unit

฿ 195,119.00

฿ 158,397.60

BLOWER PUMPS 1 Piece(s) 40 Day(s) Single-phase 100 456-0701 283/340 520×258×170 1 unit

฿ 262,190.00

฿ 212,845.84

BLOWER PUMPS 1 Piece(s) 40 Day(s) Single-phase 100 456-0728 458/550 598×273×183 1 unit

฿ 262,190.00

฿ 212,845.84

VACUUM PUMPS 1 Piece(s) 35 Day(s) Three-Phase 200 775-7760 458/550 554×239×183 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Ultimate Pressure(Pa)
    0.1
  • Details Model
    With thermal protector
  • Noise Level(dB)
    57
  • Intake Caliber(mm)
    NW25
  • Amount Of Content
    1 unit

Product Description

[Features]
·Comes with an oil backflow prevention mechanism.
·Includes a gas ballast.
[Applications]
·Analysis equipment, semiconductor equipment, various experimental equipment, vacuum metallurgy, etc.

Part Number
A36310940 SALE
A36315904 SALE
A37315904 SALE
A37333934 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power
(V)
Trusco Code Pumping Speed (l/min) 50 / 60 Hz Sizes
(mm)
Amount Of Content

฿ 195,119.00

฿ 158,397.60

BLOWER PUMPS 1 Piece(s) 40 Day(s) Three-Phase 200 456-0698 283/340 520×258×170 1 unit

฿ 195,119.00

฿ 158,397.60

BLOWER PUMPS 1 Piece(s) 40 Day(s) Single-phase 100 456-0701 283/340 520×258×170 1 unit

฿ 262,190.00

฿ 212,845.84

BLOWER PUMPS 1 Piece(s) 40 Day(s) Single-phase 100 456-0728 458/550 598×273×183 1 unit

฿ 262,190.00

฿ 212,845.84

VACUUM PUMPS 1 Piece(s) 35 Day(s) Three-Phase 200 775-7760 458/550 554×239×183 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1