(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

No Oil Supply Type Rotation Pump, Blower Type (KRF04A-B-01)

No Oil Supply Type Rotation Pump, Blower Type (KRF04A-B-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
KRF04A-B-01 SALE
KRF04A-B-02A SALE
KRF08A-B-01 SALE
KRF08A-B-02A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Exhaust Velocity
(l/min)
Power Supply
(V)
Noise value
(dB)
Mass
(kg)
Trusco Code Exhaust pressure
(Pa)
Exhaust Port Diameter Size
(mm)
Amount Of Content

฿ 26,086.86

฿ 21,615.57

BLOWER PUMPS 1 Piece(s) 20 Day(s) 63/75 Three-Phase 200 64 10.5 462-6613 50×10³ Rc3/8 269×335×284 1 unit

฿ 26,458.19

฿ 23,370.52

BLOWER PUMPS 1 Piece(s) 20 Day(s) 63/75 Single-Phase 100, 200 64 11 453-1965 50×10³ Rc3/8 264×350×292 1 unit

฿ 32,654.16

฿ 26,956.01

BLOWER PUMPS 1 Piece(s) 20 Day(s) 135/155 Three-Phase 200 61 14 462-6630 60×10³ Rc3/4 265×405×238 1 unit

฿ 33,768.13

฿ 29,641.66

BLOWER PUMPS 1 Piece(s) 20 Day(s) 135/155 Single-Phase 100, 200 61 15.5 453-1981 60×10³ Rc3/4 243×410×246 1 unit

Basic Specifications

  • Product Type
    Electric
  • Details Type
    Without thermal protector
  • Specification 1
    Blower Specification
  • Amount Of Content
    1 unit

Product Description

[Features]
· Three-phase 200V specification with CE marking.
· RoHS directive compliant product.
· Quieter than previous series.
· Oil-free type, so even when used for exhaust (blower specification) oil won't get included, so the product and/or work area won't get splattered.
[Applications]
· Printers.
· Binding machines.
· Automatic machines.
· Liquid agitation.

Part Number
KRF04A-B-01 SALE
KRF04A-B-02A SALE
KRF08A-B-01 SALE
KRF08A-B-02A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Exhaust Velocity
(l/min)
Power Supply
(V)
Noise value
(dB)
Mass
(kg)
Trusco Code Exhaust pressure
(Pa)
Exhaust Port Diameter Size
(mm)
Amount Of Content

฿ 26,086.86

฿ 21,615.57

BLOWER PUMPS 1 Piece(s) 20 Day(s) 63/75 Three-Phase 200 64 10.5 462-6613 50×10³ Rc3/8 269×335×284 1 unit

฿ 26,458.19

฿ 23,370.52

BLOWER PUMPS 1 Piece(s) 20 Day(s) 63/75 Single-Phase 100, 200 64 11 453-1965 50×10³ Rc3/8 264×350×292 1 unit

฿ 32,654.16

฿ 26,956.01

BLOWER PUMPS 1 Piece(s) 20 Day(s) 135/155 Three-Phase 200 61 14 462-6630 60×10³ Rc3/4 265×405×238 1 unit

฿ 33,768.13

฿ 29,641.66

BLOWER PUMPS 1 Piece(s) 20 Day(s) 135/155 Single-Phase 100, 200 61 15.5 453-1981 60×10³ Rc3/4 243×410×246 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1