(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Oil Supply Type Rotation Pump, Vacuum Type

No Oil Supply Type Rotation Pump, Vacuum Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 24,609.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
KRF04A-V-01 SALE
KRF04A-V-02A SALE
KRF08A-V-02A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Exhaust Velocity
(l/min)
Ultimate Pressure
(Pa)
Power Supply
(V)
Noise value
(dB)
Mass
(kg)
Trusco Code Exhaust Port Diameter Size
(mm)
Amount Of Content

฿ 24,609.40

฿ 20,310.14

BLOWER PUMPS 1 Piece(s) 40 Day(s) 63/75 70×10³/75×10³ Three-Phase 200 63 10.5 462-6621 Rc3/8 264×335×284 1 unit

฿ 27,040.00

฿ 20,077.20

VACUUM PUMPS 1 Piece(s) 40 Day(s) 63/75 70×10³/75×10³ Single-Phase 100, 200 63 11 453-1973 Rc3/8 264×350×292 1 unit

฿ 33,768.13

฿ 29,641.66

BLOWER PUMPS 1 Piece(s) 40 Day(s) 135/155 78×10³/78×10³ Single-Phase 100, 200 61 15.5 453-1990 Rc3/4 243×410×246 1 unit

Basic Specifications

  • Product Type
    Electric
  • Details Type
    Without thermal protector
  • Specification 1
    Vacuum specifications
  • Amount Of Content
    1 unit

Product Description

[Features]
· Three-phase 200V specification with CE marking.
· Quieter than previous series.
· Oil-free type, so even when used for vacuums (vacuum specification) oil won't get included, so the product and/or work area won't get splattered.
[Applications]
· Printers.
· Binding machines.
· Automatic machines.
· Chip mounters.
· Packaging machines and other vacuum machinery.

Part Number
KRF04A-V-01 SALE
KRF04A-V-02A SALE
KRF08A-V-02A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Exhaust Velocity
(l/min)
Ultimate Pressure
(Pa)
Power Supply
(V)
Noise value
(dB)
Mass
(kg)
Trusco Code Exhaust Port Diameter Size
(mm)
Amount Of Content

฿ 24,609.40

฿ 20,310.14

BLOWER PUMPS 1 Piece(s) 40 Day(s) 63/75 70×10³/75×10³ Three-Phase 200 63 10.5 462-6621 Rc3/8 264×335×284 1 unit

฿ 27,040.00

฿ 20,077.20

VACUUM PUMPS 1 Piece(s) 40 Day(s) 63/75 70×10³/75×10³ Single-Phase 100, 200 63 11 453-1973 Rc3/8 264×350×292 1 unit

฿ 33,768.13

฿ 29,641.66

BLOWER PUMPS 1 Piece(s) 40 Day(s) 135/155 78×10³/78×10³ Single-Phase 100, 200 61 15.5 453-1990 Rc3/4 243×410×246 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Three Phase 200V specification attached with CE marking.

Usage

●Printing equipment. 
●Bookbinding machine.
●Automatic machines.

Specification

●Displacement Speed(L/min) 50/60Hz:63/75
●Ultimate Pressure(Pa) 50/60Hz:70 x 103/75 x 103
●Without thermal protector