(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Line Pump Circulation Type Discharge Quantity (l/min) 150/250

Line Pump Circulation Type Discharge Quantity (l/min) 150/250

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 44,566.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
32LPD5.4E
32LPD5.25E
32LPD6.4E
32LPD6.25E
40LPD5.75E
40LPD6.75E
40LPD51.5E
40LPD61.5E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Output
(kW)
Noise value
(dB)
Trusco Code Amount Of Content

฿ 58,024.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 7.8 50 32 0.4 45 773-4433 1 unit

฿ 44,566.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 3.8 50 32 0.25 45 773-4425 1 unit

฿ 55,241.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 7.8 60 32 0.4 45 773-4450 1 unit

฿ 47,367.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 3.8 60 32 0.25 45 773-4441 1 unit

฿ 75,892.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 10.5 50 40 0.75 50 773-4565 1 unit

฿ 68,166.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 10.5 60 40 0.75 50 773-4581 1 unit

฿ 100,816.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 20.2 50 40 1.5 51 773-4573 1 unit

฿ 90,682.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 20.2 60 40 1.5 51 773-4590 1 unit

Basic Specifications

  • Product Type
    Circulation type
  • Power Supply(V)
    Three-Phase 200
  • Specifications
    Circulation type
  • Motor
    Fully-closed splash-proof type (25 LPD only is drip-proof type)
  • Shaft seal
    Mechanical Seal
  • Number of Poles
    2-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
· Small and lightweight, it can be installed in the middle of piping, and does not require much space for installation.
[Applications]
· General water supply.

Part Number
32LPD5.4E
32LPD5.25E
32LPD6.4E
32LPD6.25E
40LPD5.75E
40LPD6.75E
40LPD51.5E
40LPD61.5E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Output
(kW)
Noise value
(dB)
Trusco Code Amount Of Content

฿ 58,024.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 7.8 50 32 0.4 45 773-4433 1 unit

฿ 44,566.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 3.8 50 32 0.25 45 773-4425 1 unit

฿ 55,241.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 7.8 60 32 0.4 45 773-4450 1 unit

฿ 47,367.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 3.8 60 32 0.25 45 773-4441 1 unit

฿ 75,892.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 10.5 50 40 0.75 50 773-4565 1 unit

฿ 68,166.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 10.5 60 40 0.75 50 773-4581 1 unit

฿ 100,816.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 20.2 50 40 1.5 51 773-4573 1 unit

฿ 90,682.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 20.2 60 40 1.5 51 773-4590 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1