(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
32P777A5.2SA |
32P777A6.2SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 31,735.54 ฿ 28,009.79 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 50 | 4.4 | 773-4506 | 1 unit | ||
฿ 31,735.54 ฿ 28,009.79 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 60 | 4 | 773-4514 | 1 unit |
[Features]
· It has a vortex structure that's resistant to wear and allows foreign matter to easily pass through.
· Lightweight, compact, and portable.
· Stainless steel is used for the wetted components.
[Applications]
· For agricultural water sprinkler.
· For drainage of rainwater, spring water, and puddles.
· For washing cars and agricultural equipment.
· For intake of water from rivers and reservoirs.
Part Number |
---|
32P777A5.2SA |
32P777A6.2SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 31,735.54 ฿ 28,009.79 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 50 | 4.4 | 773-4506 | 1 unit | ||
฿ 31,735.54 ฿ 28,009.79 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 60 | 4 | 773-4514 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?