(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSH10BK |
TSH50BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Long side (mm) |
Short side (mm) |
Conforming sleeve (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 118.10 |
PIPING MATERIAL | 10 Piece(s) | 12 Day(s) | 150 | 95 | 100 | 4562166418717 | 353-7684 | 16 | 10 pcs. | ||
฿ 101.91 |
PIPING MATERIAL | 10 Piece(s) | 10 Day(s) | 103 | 66 | 50 | 4562166418700 | 353-7692 | 12 | 10 pcs. |
Part Number |
---|
TSH10BK |
TSH50BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Long side (mm) |
Short side (mm) |
Conforming sleeve (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 118.10 |
PIPING MATERIAL | 10 Piece(s) | 12 Day(s) | 150 | 95 | 100 | 4562166418717 | 353-7684 | 16 | 10 pcs. | ||
฿ 101.91 |
PIPING MATERIAL | 10 Piece(s) | 10 Day(s) | 103 | 66 | 50 | 4562166418700 | 353-7692 | 12 | 10 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?