(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Rope, 3-Strand Type 8 mm X 100 m

PP Rope, 3-Strand Type 8 mm X 100 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J5M2117

  • Material
    Polypropylene (PP)
  • Length(m)
    100
  • Color
    Other
  • Detail Color
    Yellow/Black
  • Wire diameter
    8
  • JAN Code
    4562126582311
  • Trusco Code
    471-2536
  • Mass(g)
    900
  • Amount Of Content
    1 Roll
Part Number
J5M2117
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 737.26

SAFETY ROPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Material
    Polypropylene (PP)
  • Length(m)
    100
  • Color
    Other
  • Detail Color
    Yellow/Black
  • Wire diameter
    8
  • JAN Code
    4562126582311
  • Trusco Code
    471-2536
  • Mass(g)
    900
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Light and highly workable rope, with cut ends that will not fray.
· Will not easily unravel during use and is resistant to tangling.
· Will not generate harmful gas when incinerated.
· This striped rope can be used to call attention to danger.
[Applications]
· For restricted areas at work sites.
· For setting up temporary parking lots, etc.

Specifications of J5M2117

  • Material
    Polypropylene (PP)
  • Length(m)
    100
  • Color
    Other
  • Detail Color
    Yellow/Black
  • Wire diameter
    8
  • JAN Code
    4562126582311
  • Trusco Code
    471-2536
  • Mass(g)
    900
  • Amount Of Content
    1 Roll
Part Number
J5M2117
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 737.26

SAFETY ROPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1