(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Rope, 3-Strand Type 5 mm X 300 m/6 mm X 200 m (J5M2115)

PP Rope, 3-Strand Type 5 mm X 300 m/6 mm X 200 m (J5M2115)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J5M2115
J5M2116
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Wire diameter JAN Code Trusco Code Amount Of Content

฿ 680.64

SAFETY ROPES 1 Piece(s) 12 Day(s) 300 5 4562126582298 471-2510 1 Roll

฿ 680.64

SAFETY ROPES 1 Piece(s) 10 Day(s) 200 6 4562126582304 471-2528 1 Roll

Basic Specifications

Product Description

[Features]
· Light and highly workable, with cut ends that will not fray. Will not easily unravel during use and is resistant to tangling.
· Will not generate harmful gas when incinerated.
· OD color used in the JSDF, etc.
· Perfect for landscaping due to the inconspicuous coloring.
[Applications]
· For packing carried out on JSDF bases.
· For landscaping.

Part Number
J5M2115
J5M2116
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Wire diameter JAN Code Trusco Code Amount Of Content

฿ 680.64

SAFETY ROPES 1 Piece(s) 12 Day(s) 300 5 4562126582298 471-2510 1 Roll

฿ 680.64

SAFETY ROPES 1 Piece(s) 10 Day(s) 200 6 4562126582304 471-2528 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1