(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PET+PP Rope

PET+PP Rope

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 402.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PY-15-100
PY-15-300
PY-15-500
PY-25-300
PY-35-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Wire diameter
(mm)
JAN Code Trusco Code Color Details Mass
(g)
Amount Of Content

฿ 402.52

ROPES 1 Piece(s) 10 Day(s) 100 5 4986782007061 773-1248 White/green 400 1 Roll

฿ 1,059.84

ROPES 1 Piece(s) 10 Day(s) 300 5 4986782007085 773-1256 White/green 1200 1 Roll

฿ 1,662.74

ROPES 1 Piece(s) 19 Day(s) 500 5 4986782007108 773-1264 White/green 2000 1 Roll

฿ 1,759.05

ROPES 1 Piece(s) 14 Day(s) 300 6 4986782007139 773-1272 White/Purple 2200 1 Roll

฿ 2,073.50

ROPES 1 Piece(s) 10 Day(s) 300 8 4986782007184 773-1281 White/blue 3000 1 Roll

Basic Specifications

  • Material
    Other
  • Color
    Other
  • Material Details
    Polyester/Polypropylene (PP)
  • Extensibility(% or less)
    20 (normal PP rope is 40%: product comparison)
  • Amount Of Content
    1 Roll

Product Description

A rope with higher performance than conventional products, with a strong core while maintaining a soft texture.
[Features]
·It has lower elongation, higher strength, and superior weather resistance than ordinary PP rope.
·A hybrid manual binding material made by twisting PET (polyester) fiber into a soft PP rope.
·While achieving low elongation and high strength, the soft touch remains the same.
[Applications]
·Attracting agricultural capital outdoors, binding for compression volume reduction, temporary binding for round objects, etc.

Part Number
PY-15-100
PY-15-300
PY-15-500
PY-25-300
PY-35-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Wire diameter
(mm)
JAN Code Trusco Code Color Details Mass
(g)
Amount Of Content

฿ 402.52

ROPES 1 Piece(s) 10 Day(s) 100 5 4986782007061 773-1248 White/green 400 1 Roll

฿ 1,059.84

ROPES 1 Piece(s) 10 Day(s) 300 5 4986782007085 773-1256 White/green 1200 1 Roll

฿ 1,662.74

ROPES 1 Piece(s) 19 Day(s) 500 5 4986782007108 773-1264 White/green 2000 1 Roll

฿ 1,759.05

ROPES 1 Piece(s) 14 Day(s) 300 6 4986782007139 773-1272 White/Purple 2200 1 Roll

฿ 2,073.50

ROPES 1 Piece(s) 10 Day(s) 300 8 4986782007184 773-1281 White/blue 3000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1