(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Net (With PE Rope)

Multipurpose Net (With PE Rope)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,464.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-2512
B-2513
B-2515
B-25110
B-2522
B-2523
B-2525
B-25210
B-2533
B-2535
B-25310 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 1,464.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 1 x 2 4903599084665 494-0644 0.415 1 pc.

฿ 1,954.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 1 x 3 4903599084672 494-0652 0.565 1 pc.

฿ 2,905.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 1×5 4903599084689 494-0661 0.917 1 pc.

฿ 5,748.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 1×10 4903599084696 494-0636 1.721 1 pc.

฿ 2,077.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 2×2 4903599084702 494-0687 0.717 1 pc.

฿ 2,683.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 2×3 4903599084719 494-0695 1.017 1 pc.

฿ 4,431.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 2 x 5 4903599084726 494-0709 1.621 1 pc.

฿ 8,805.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 2×10 4903599084733 494-0679 3.087 1 pc.

฿ 3,996.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 3 x 3 4903599084740 494-0725 1.421 1 pc.

฿ 6,624.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3×5 4903599084757 494-0733 2.232 1 pc.

฿ 13,169.00

฿ 12,115.48

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3×10 4903599084764 494-0717 4.437 1 pc.

Basic Specifications

  • Product Model
    Guard Net
  • Color
    Green
  • Shape
    Foldable Type
  • Mesh Opening(mm)
    25
  • Thread diam.(mm)
    1.8
  • Binding Strength
    861N (87.80kgf)
  • Extensibility(%)
    22.3%
  • Amount Of Content
    1 pc.

Product Description

Green net with 25 mm mesh.
[Features]
·A sturdy type that can also be used as a ball-proof net.
·With rope (6 mm diameter) around the net.
·mesh of the mesh: about 25 mm. No nodes.
[Applications]
·Ideal for preventing animals from entering, suppressing collapse of cargo, and as a net for covering garbage.
·Ideal for gardening and ball protection.

Part Number
B-2512
B-2513
B-2515
B-25110
B-2522
B-2523
B-2525
B-25210
B-2533
B-2535
B-25310 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 1,464.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 1 x 2 4903599084665 494-0644 0.415 1 pc.

฿ 1,954.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 1 x 3 4903599084672 494-0652 0.565 1 pc.

฿ 2,905.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 1×5 4903599084689 494-0661 0.917 1 pc.

฿ 5,748.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 1×10 4903599084696 494-0636 1.721 1 pc.

฿ 2,077.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 2×2 4903599084702 494-0687 0.717 1 pc.

฿ 2,683.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 2×3 4903599084719 494-0695 1.017 1 pc.

฿ 4,431.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 2 x 5 4903599084726 494-0709 1.621 1 pc.

฿ 8,805.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 2×10 4903599084733 494-0679 3.087 1 pc.

฿ 3,996.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 3 x 3 4903599084740 494-0725 1.421 1 pc.

฿ 6,624.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3×5 4903599084757 494-0733 2.232 1 pc.

฿ 13,169.00

฿ 12,115.48

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3×10 4903599084764 494-0717 4.437 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1