(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Blue Mat 30 m Roll x 1.5 mm Thick

Protective Blue Mat 30 m Roll x 1.5 mm Thick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M-BM3015

  • Product Type
    Protective sheet
  • Thickness(mm)
    1.5
  • Width × Length(m)
    1.18×30
  • Color
    Blue
  • Shape
    Rolled Type
  • JAN Code
    4967576113380
  • Trusco Code
    753-5465
  • Specifications
    There is a cushion on the back side, which protects flooring materials from scratches caused by pebbles, sand, etc.
  • Mass(g)
    2040
  • Amount Of Content
    1 Roll
Part Number
M-BM3015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,509.00

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Protective sheet
  • Thickness(mm)
    1.5
  • Width × Length(m)
    1.18×30
  • Color
    Blue
  • Shape
    Rolled Type
  • JAN Code
    4967576113380
  • Trusco Code
    753-5465
  • Specifications
    There is a cushion on the back side, which protects flooring materials from scratches caused by pebbles, sand, etc.
  • Mass(g)
    2040
  • Amount Of Content
    1 Roll

Product Description

A protective sheet made from protective materials that can be easily cut with a cutter.
[Features]
· Water resistant and can be rolled.
· Can be easily cut with a cutter for use in all kinds of locations.
· Includes cushioning material on the back surface.
· Protects floor materials from pebbles, sand, etc.
[Applications]
· Convenient for protecting during indoor or outdoor finishing, painting, etc.

Specifications of M-BM3015

  • Product Type
    Protective sheet
  • Thickness(mm)
    1.5
  • Width × Length(m)
    1.18×30
  • Color
    Blue
  • Shape
    Rolled Type
  • JAN Code
    4967576113380
  • Trusco Code
    753-5465
  • Specifications
    There is a cushion on the back side, which protects flooring materials from scratches caused by pebbles, sand, etc.
  • Mass(g)
    2040
  • Amount Of Content
    1 Roll
Part Number
M-BM3015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,509.00

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1