(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staircase Curing Material Perfect KAIDAN Concrete for Stairs, with Riser

Staircase Curing Material Perfect KAIDAN Concrete for Stairs, with Riser

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 000139

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.95×0.34
  • Color
    Blue
  • Shape
    Foldable Type
  • JAN Code
    4560260216536
  • Trusco Code
    473-9141
  • Quantity in box(Sheets / Pack)
    40
  • Amount Of Content
    1 pc.
Part Number
000139
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,263.18

CURING SHEETS 1 Pack(s)

14 Pieces Per Package

1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.95×0.34
  • Color
    Blue
  • Shape
    Foldable Type
  • JAN Code
    4560260216536
  • Trusco Code
    473-9141
  • Quantity in box(Sheets / Pack)
    40
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight and slip-resistant with superior water resistance and cushioning.
· It can be easily cut with scissors, meaning it supports any width of stair.
· The frame (stair corner) part has been folded for easy installation.
· If installed in line with the frame angle, and both ends are fixed in place with protective tape, the riser part will fit into place due to reactive force even if no protective tape is attached.
· For larger stairs there are the "for concrete stairs" version (Parts No. 000139: width 950 mm × length 340 mm) and the "no-riser" version (Parts No. 000140: width 950 mm × length 220 mm).
[Applications]
· Staircase Protection
· protection of rising frame, and other construction sites
· Renovation or house moving sites

Specifications of 000139

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.95×0.34
  • Color
    Blue
  • Shape
    Foldable Type
  • JAN Code
    4560260216536
  • Trusco Code
    473-9141
  • Quantity in box(Sheets / Pack)
    40
  • Amount Of Content
    1 pc.
Part Number
000139
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,263.18

CURING SHEETS 1 Pack(s)

14 Pieces Per Package

1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the folding process is done on the frame(square of the stairway) part, installation is easy.

Specification

●W x L(m):0.95 x 0.34
●Thickness(mm):3
●Q'ty Per Box(sheet):14
●SPQ(box):1
●Color: Blue

Materials

●Regenerated Polyethylene

Warning

●Due to the nature of the raw material, there is a smell, but it will fade over time. If you are concerned about smell, please keep it without overlapping.