(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crocodile mark PVC curing sheet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3085

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.2
  • Width x Length(m)
    1×30
  • Color
    Black
  • Shape
    Roll Model
  • JAN Code
    4560260215645
  • Trusco Code
    485-1587
  • Mass(kg)
    10
  • Amount Of Content
    1 Roll
Part Number
3085
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,186.00

TEMPORARY MATS 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.2
  • Width x Length(m)
    1×30
  • Color
    Black
  • Shape
    Roll Model
  • JAN Code
    4560260215645
  • Trusco Code
    485-1587
  • Mass(kg)
    10
  • Amount Of Content
    1 Roll

Product Description

A sheet for protecting floors/stairways during construction work/after completion from getting scratched or dirty.
[Features]
· Hexagonal embossing for toughness and slip prevention.
[Applications]
· With various thicknesses available, the right sheet can be selected for the application.

Specifications of 3085

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.2
  • Width x Length(m)
    1×30
  • Color
    Black
  • Shape
    Roll Model
  • JAN Code
    4560260215645
  • Trusco Code
    485-1587
  • Mass(kg)
    10
  • Amount Of Content
    1 Roll
Part Number
3085
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,186.00

TEMPORARY MATS 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Embossed, excellent in elasticity, it protects the floor, stairs, etc., to prevent damage and dirt.
●Flame retardant, strong against fire, economical to use many times.

Usage

●Flooring at the construction on site/around the house/entrance/floor curing of the veranda.

Specification

●SPQ(piece):1

Materials

●Vinyl Chloride(PVC)