(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Foam PP Sheet, Sumi Seller, Hard Type

Plastic Foam PP Sheet, Sumi Seller, Hard Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1430193-LB

  • Product Type
    Protective sheet
  • Thickness(mm)
    3
  • Width × Length(m)
    0.9×1.8
  • Color
    Blue
  • Shape
    Folding Type
  • Color Details
    Light blue
  • JAN Code
    4580484540552
  • Trusco Code
    760-9477
  • Mass(kg)
    3.13
  • Amount Of Content
    1 pc.
Part Number
1430193-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,590.49

CURING SHEETS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Protective sheet
  • Thickness(mm)
    3
  • Width × Length(m)
    0.9×1.8
  • Color
    Blue
  • Shape
    Folding Type
  • Color Details
    Light blue
  • JAN Code
    4580484540552
  • Trusco Code
    760-9477
  • Mass(kg)
    3.13
  • Amount Of Content
    1 pc.

Product Description

[Features]
· a lightweight and highly rigid foam sheet with excellent flexibility and impact resistance.
· With a uniform micro-cell structure, the surface is smooth to the touch.
· Sanitary as it prevents water, waste and dust from passing through and can be washed.
· Good surface smoothness, and has been corona treated for superior printing ability.
· Superior recycling/reusability.
[Applications]
· For floor protection.

Specifications of 1430193-LB

  • Product Type
    Protective sheet
  • Thickness(mm)
    3
  • Width × Length(m)
    0.9×1.8
  • Color
    Blue
  • Shape
    Folding Type
  • Color Details
    Light blue
  • JAN Code
    4580484540552
  • Trusco Code
    760-9477
  • Mass(kg)
    3.13
  • Amount Of Content
    1 pc.
Part Number
1430193-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,590.49

CURING SHEETS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1