(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HF25030-LB |
HF25030-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 624.55 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | Blue | Light blue | 4580484540446 | 760-9621 | 1 pc. | ||
฿ 624.55 |
CURING SHEETS | 1 Piece(s) | 1 Day(s) | Semi-Transparent | - | 4580484540439 | 760-9639 | 1 pc. |
[Features]
· Superior rigidity and shock resistance.
· Superior water resistance, chemical resistance, and hinge characteristics.
· Secondary processing (cutting, punching, folding) is easy.
· Has been treated to be more dust proof, easier to print on, more adhesive and more weather resistant.
· The hollow section includes a layer of air, providing heat insulation/sound proofing effects.
[Applications]
· For protection.
Part Number |
---|
HF25030-LB |
HF25030-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 624.55 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | Blue | Light blue | 4580484540446 | 760-9621 | 1 pc. | ||
฿ 624.55 |
CURING SHEETS | 1 Piece(s) | 1 Day(s) | Semi-Transparent | - | 4580484540439 | 760-9639 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?