(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum / PVC Sheet for Heat Shielding (High Weather Resistance Type)

Aluminum / PVC Sheet for Heat Shielding (High Weather Resistance Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TRSPC-1836

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.38
  • Width×Length(m)
    1.8×3.6
  • Color
    Silver
  • Shape
    Folding Type
  • Number of Grommets(piece)
    18
  • Grommet pitch(cm)
    60.0×58.0
  • JAN Code
    4989999369342
  • Trusco Code
    759-6634
  • Specifications
    Canvas Type
  • Mass(kg)
    2.9
  • Light Shielding
    99.99% (JIS L 1055A Act)
  • Cold Resistance
    -15℃
  • Thermal resistance
    R=0.01508m2・K/W
  • Thermal Conductivity
    λ=0.026524 W/m/k
  • Amount Of Content
    1 pc.
Part Number
TRSPC-1836
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Grommet pitch
(cm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 11,274.32

TRUCK SHEETS 1 Piece(s) 12 Day(s) 1.8×3.6 18 60.0×58.0 4989999369342 759-6634 2.9 1 pc.

Basic Specifications

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.38
  • Color
    Silver
  • Shape
    Folding Type
  • Specifications
    Canvas Type
  • Light Shielding
    99.99% (JIS L 1055A Act)
  • Cold Resistance
    -15℃
  • Thermal resistance
    R=0.01508m2・K/W
  • Thermal Conductivity
    λ=0.026524 W/m/k
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Heat insulating, cold retaining sheet made from "aluminum vapor deposited PVC composite sheet" material has excellent heat shielding properties, strength, flexibility and weather resistance.
· It provides an insulation effect by infrared reflection.
[Applications]
· Thermal barrier cover in factories and warehouses.
· As a temperature insulation sheet for trucks.

Specifications of TRSPC-1836

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.38
  • Width×Length(m)
    1.8×3.6
  • Color
    Silver
  • Shape
    Folding Type
  • Number of Grommets(piece)
    18
  • Grommet pitch(cm)
    60.0×58.0
  • JAN Code
    4989999369342
  • Trusco Code
    759-6634
  • Specifications
    Canvas Type
  • Mass(kg)
    2.9
  • Light Shielding
    99.99% (JIS L 1055A Act)
  • Cold Resistance
    -15℃
  • Thermal resistance
    R=0.01508m2・K/W
  • Thermal Conductivity
    λ=0.026524 W/m/k
  • Amount Of Content
    1 pc.
Part Number
TRSPC-1836
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Grommet pitch
(cm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 11,274.32

TRUCK SHEETS 1 Piece(s) 12 Day(s) 1.8×3.6 18 60.0×58.0 4989999369342 759-6634 2.9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a thermal insulation and cooling sheet of [Aluminum-metallized deposited PVC composite sheet] raw materials superior in thermal insulation, strength, flexibility and weather resistance. 
●There is insulation effect by infrared reflection.

Usage

●Heat shielding cover in factory, warehouse.
●For heat insulation and cooling sheet for truck.

Specification

●SPQ(sheet):1
●Thickness: 0.38mm 
●Canvas Type

Materials

●Base Material: Polyester