(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Resistant Cloth

Fire Resistant Cloth

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YS-TC-W

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.7
  • Width × Length(m)
    1×25
  • Color
    White
  • Shape
    Rolled Type
  • JAN Code
    4571163734614
  • Trusco Code
    478-6335
  • Mass(kg)
    18.0
  • Amount Of Content
    1 Roll
Part Number
YS-TC-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 85,684.21

฿ 64,365.98

FLAME-RETARDANT SHEETS 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.7
  • Width × Length(m)
    1×25
  • Color
    White
  • Shape
    Rolled Type
  • JAN Code
    4571163734614
  • Trusco Code
    478-6335
  • Mass(kg)
    18.0
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Fire-resistant material made of high-density fabric with non-flammable silica fiber and a fire resistant resin coating.
· Features heat resistance, thermal shielding, and smoke shielding, making it ideal as a fire-resistant shutter material.
· Select between double-sided coating type and single-sided double-layer coating type according to the application.
· Will not burn even when in contact with flame.
[Applications]
· As material for fireproof curtains.
· As thermal shielding curtains in locations subject to hot wind.
· As building material for flame-resistant/thermal shielding/smoke shielding applications
· As material for site facilities with flame-resistance/thermal shielding/smoke shielding applications

Specifications of YS-TC-W

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.7
  • Width × Length(m)
    1×25
  • Color
    White
  • Shape
    Rolled Type
  • JAN Code
    4571163734614
  • Trusco Code
    478-6335
  • Mass(kg)
    18.0
  • Amount Of Content
    1 Roll
Part Number
YS-TC-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 85,684.21

฿ 64,365.98

FLAME-RETARDANT SHEETS 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1