(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Fire Resistant Cloth Cut Product

Fire Resistant Cloth Cut Product

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YS-TC-W-CUT

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.7
  • Width × Length(m)
    1 x m units
  • Color
    White
  • Shape
    Rolled Type
  • Trusco Code
    478-6343
  • Mass(kg)
    0.72
  • Amount Of Content
    1 Roll
Part Number
YS-TC-W-CUT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,461.25

FLAME-RETARDANT SHEETS 1 Piece(s) 20 Day(s) 1 Roll

Basic Specifications

Product Description

[Features]
· Can be ordered at the desired length (m/unit).
· Select between double-sided coating type and single-sided double-layer coating type according to the application.
· Will not burn even when in contact with flame.
[Applications]
· As material for fireproof curtains.
· As thermal shielding curtains in locations subject to hot wind.
· As building material for flame-resistant/thermal shielding/smoke shielding applications
· As material for site facilities with flame-resistance/thermal shielding/smoke shielding applications

Specifications of YS-TC-W-CUT

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.7
  • Width × Length(m)
    1 x m units
  • Color
    White
  • Shape
    Rolled Type
  • Trusco Code
    478-6343
  • Mass(kg)
    0.72
  • Amount Of Content
    1 Roll
Part Number
YS-TC-W-CUT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,461.25

FLAME-RETARDANT SHEETS 1 Piece(s) 20 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1