- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Transparent Non-Combustible, U-Clear Sheet W
Specifications of UKW
-
- Product Type
- Transparent sheet
-
- Thickness(mm)
- 0.24
-
- Width × Length(m)
- 1.02×30
-
- Color
- Semi-Transparent
-
- Shape
- Rolled Type
-
- Trusco Code
- 480-7901
-
- Tensile Strength
- Length 600 N/2.5 cm, Width 600 N/2.5 cm
-
- Specifications
- Fire Services Act Flameproof Testing Qualified Product
-
- Mass(kg)
- 10.1
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 239,397.23
฿ 155,967.30
|
FLAME-RETARDANT SHEETS
|
1 Piece(s)
|
|
40 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Transparent sheet
-
- Thickness(mm)
- 0.24
-
- Width × Length(m)
- 1.02×30
-
- Color
- Semi-Transparent
-
- Shape
- Rolled Type
-
- Trusco Code
- 480-7901
-
- Tensile Strength
- Length 600 N/2.5 cm, Width 600 N/2.5 cm
-
- Specifications
- Fire Services Act Flameproof Testing Qualified Product
-
- Mass(kg)
- 10.1
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· A glass cloth sheet made of a glass fiber fabric combined with a special resin finish.
· Transparent, with total light transmittance of at least 90%.
[Applications]
· Flameproof hanging partitions.
Specifications of UKW
-
- Product Type
- Transparent sheet
-
- Thickness(mm)
- 0.24
-
- Width × Length(m)
- 1.02×30
-
- Color
- Semi-Transparent
-
- Shape
- Rolled Type
-
- Trusco Code
- 480-7901
-
- Tensile Strength
- Length 600 N/2.5 cm, Width 600 N/2.5 cm
-
- Specifications
- Fire Services Act Flameproof Testing Qualified Product
-
- Mass(kg)
- 10.1
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 239,397.23
฿ 155,967.30
|
FLAME-RETARDANT SHEETS
|
1 Piece(s)
|
|
40 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?