(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snowtex Super Cool Cloth

Snowtex Super Cool Cloth

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SNWSP-18100

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.3
  • Width x Length(m)
    1.8×100
  • Color
    White
  • Shape
    Roll Model
  • Color Detail
    Pearl White
  • Trusco Code
    497-1434
  • Tensile Strength
    Length 950 N / 5 cm, Width 850 N / 5 cm
  • Mass(kg)
    34.2
  • Amount Of Content
    1 Roll
Part Number
SNWSP-18100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,543.76

฿ 21,621.85

COLOR SHEETS 1 Piece(s) 35 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.3
  • Width x Length(m)
    1.8×100
  • Color
    White
  • Shape
    Roll Model
  • Color Detail
    Pearl White
  • Trusco Code
    497-1434
  • Tensile Strength
    Length 950 N / 5 cm, Width 850 N / 5 cm
  • Mass(kg)
    34.2
  • Amount Of Content
    1 Roll

Product Description

A high-quality cloth with excellent heat insulation and waterproof properties that prevents heat deterioration and can be used for a long time.
[Features]
・Made of polyolefin material, reducing the burden of disposal.
[Applications]
・Ideal for heat shielding covers.
・Ideal for tent materials.

Specifications of SNWSP-18100

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.3
  • Width x Length(m)
    1.8×100
  • Color
    White
  • Shape
    Roll Model
  • Color Detail
    Pearl White
  • Trusco Code
    497-1434
  • Tensile Strength
    Length 950 N / 5 cm, Width 850 N / 5 cm
  • Mass(kg)
    34.2
  • Amount Of Content
    1 Roll
Part Number
SNWSP-18100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,543.76

฿ 21,621.85

COLOR SHEETS 1 Piece(s) 35 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1