(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Sheet Jumbo Sheet #2500

Blue Sheet Jumbo Sheet #2500

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of JS25-1020

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.18
  • Width×Length(m)
    9.79×19.9
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets(piece)
    66
  • Grommet pitch(cm)
    100
  • JAN Code
    4989999394528
  • Trusco Code
    771-2197
  • Tensile Strength
    Vertical 480 N/5 cm, horizontal 360 N/5 cm
  • Durability period
    Approximately 10 months
  • Mass(kg)
    25
  • Amount Of Content
    1 pc.
Part Number
JS25-1020 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 25,315.06

฿ 21,358.32

BLUE SHEETS 1 Piece(s) 35 Day(s) 9.79×19.9 66 4989999394528 771-2197 25 1 pc.

Basic Specifications

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.18
  • Color
    Blue
  • Shape
    Folding Type
  • Grommet pitch(cm)
    100
  • Tensile Strength
    Vertical 480 N/5 cm, horizontal 360 N/5 cm
  • Durability period
    Approximately 10 months
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Large size ground sheet that can cover a wide area at once.
[Applications]
· Cover for large raw materials such as industrial raw materials.

Specifications of JS25-1020

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.18
  • Width×Length(m)
    9.79×19.9
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets(piece)
    66
  • Grommet pitch(cm)
    100
  • JAN Code
    4989999394528
  • Trusco Code
    771-2197
  • Tensile Strength
    Vertical 480 N/5 cm, horizontal 360 N/5 cm
  • Durability period
    Approximately 10 months
  • Mass(kg)
    25
  • Amount Of Content
    1 pc.
Part Number
JS25-1020 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 25,315.06

฿ 21,358.32

BLUE SHEETS 1 Piece(s) 35 Day(s) 9.79×19.9 66 4989999394528 771-2197 25 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1