(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Envelope Unsealing Knife KAI Chan (Fluorine Coated)

Envelope Unsealing Knife KAI Chan (Fluorine Coated)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DC-130F

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    135
  • Blade length(mm)
    30
  • JAN Code
    4962069097079
  • Trusco Code
    469-6786
  • Mass(g)
    15
  • Amount Of Content
    1 pc.
Part Number
DC-130F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 279.32

CUTTERS FOR PACKAGING 10 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    135
  • Blade length(mm)
    30
  • JAN Code
    4962069097079
  • Trusco Code
    469-6786
  • Mass(g)
    15
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Fluorine coating prevents sticky residue from forming on the double-bladed cardboard saw.
· The special serrated design makes it possible to cut vinyl string without slipping.

Specifications of DC-130F

  • Product Type
    Cutter for unpacking
  • Total length(mm)
    135
  • Blade length(mm)
    30
  • JAN Code
    4962069097079
  • Trusco Code
    469-6786
  • Mass(g)
    15
  • Amount Of Content
    1 pc.
Part Number
DC-130F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 279.32

CUTTERS FOR PACKAGING 10 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1