(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Length L (cm) |
Width W (cm) |
Height H (cm) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Thickness (mm) |
JAN Code | Trusco Code | Product type | Capacity (L) |
Length L (cm) |
Width W (cm) |
Height H (cm) |
Color | Type details | JAN code | Trusco code | Weight (g) | Material 1 | Thickness (mm) |
Mass (g) |
Delivery Size | Quantity | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50.12 |
CARDBOARD BOXES | 10 Piece(s) | 5 Day(s) | 2.98 | 17 | 17 | 11 | 170 | 170 | 170 | 3 | 4967576141277 | 763-4072 | - | - | - | - | - | - | - | - | - | - | - | - | 100 | 60 | - | 1 pc. | ||
฿ 50.12 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 2.79 | 17 | 22 | 8 | 320 | 160 | 80 | 3 | 4967576141284 | 763-4081 | - | - | - | - | - | - | - | - | - | - | - | - | 100 | 60 | - | 1 pc. | ||
฿ 63.92 |
CARDBOARD BOXES | 20 Piece(s) | 12 Day(s) | 5.7 | 16 | 32 | 12 | 320 | 160 | 120 | 3 | 4967576141291 | 763-4099 | - | - | - | - | - | - | - | - | - | - | - | - | 15 | 60 | - | 1 pc. | ||
฿ 65.28 |
CARDBOARD BOXES | 20 Piece(s) | 10 Day(s) | 7.3 | 22 | 22 | 16 | 280 | 200 | 160 | 3 | 4967576141307 | 763-4102 | - | - | - | - | - | - | - | - | - | - | - | - | 190 | 60 | - | 1 pc. | ||
฿ 64.60 |
CARDBOARD BOXES | 20 Piece(s) | 5 Day(s) | 6.2 | 20 | 28 | 12 | 280 | 200 | 120 | 5 | 4967576141314 | 763-4111 | - | - | - | - | - | - | - | - | - | - | - | - | 170 | 60 | - | 1 pc. | ||
฿ 111.84 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 13.1 | 33.5 | 33.5 | 13 | 335 | 335 | 130 | 5 | 4967576141321 | 763-4129 | - | - | - | - | - | - | - | - | - | - | - | - | 350 | 80 | - | 1 pc. | ||
฿ 102.02 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 15.8 | 26 | 35 | 19 | 350 | 260 | 190 | 5 | 4967576141338 | 763-4137 | - | - | - | - | - | - | - | - | - | - | - | - | 310 | 80 | - | 1 pc. | ||
฿ 86.13 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 13.4 | 24 | 33 | 18 | - | - | - | 5 | 4967576171717 | 818-3635 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pc. | - | ||
฿ 150.40 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 30.4 | 33 | 45 | 22 | 450 | 330 | 220 | 5 | 4967576141345 | 763-3955 | - | - | - | - | - | - | - | - | - | - | - | - | 470 | 100 | - | 1 pc. | ||
฿ 112.37 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 17.8 | 25 | 46 | 17 | 460 | 250 | 170 | 5 | 4967576141352 | 763-3963 | - | - | - | - | - | - | - | - | - | - | - | - | 330 | 100 | - | 1 pc. | ||
฿ 120.01 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 28.5 | 31 | 44 | 20 | - | - | - | 5 | 4967576171724 | 818-3631 | Cardboard box | 28.5 | 31 | 44 | 20 | Craft color | Delivery size: 100 | 4967576171724 | 818-3631 | 430 | Cardboard | 5 | - | - | 1 pc. | - | ||
฿ 189.29 |
CARDBOARD BOXES | 10 Piece(s) | 6 Day(s) | 51.3 | 33 | 54 | 30 | 540 | 330 | 300 | 5 | 4967576141369 | 763-3971 | - | - | - | - | - | - | - | - | - | - | - | - | 600 | 120 | - | 1 pc. | ||
฿ 182.56 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 51.5 | 26 | 35 | 59 | 350 | 260 | 590 | 5 | 4967576141376 | 763-3980 | - | - | - | - | - | - | - | - | - | - | - | - | 580 | 120 | - | 1 pc. | ||
฿ 221.04 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 52.7 | 55 | 40 | 25 | 550 | 400 | 250 | 5 | 4967576141383 | 763-3998 | - | - | - | - | - | - | - | - | - | - | - | - | 680 | 120 | - | 1 pc. | ||
฿ 336.00 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 32 | 45 | 63 | 12 | 630 | 450 | 120 | 5 | 4967576141390 | 763-4005 | - | - | - | - | - | - | - | - | - | - | - | - | 680 | 120 | - | 1 pc. | ||
฿ 156.65 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 40.5 | 32 | 53 | 25 | - | - | - | 5 | 4967576171731 | 818-3632 | Cardboard box | 40.5 | 32 | 53 | 25 | Craft color | Delivery size: 120 | 4967576171731 | 818-3632 | 565 | Cardboard | 5 | - | - | 1 pc. | - | ||
฿ 286.05 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 48.2 | 53 | 74 | 13 | 740 | 530 | 130 | 5 | 4967576141406 | 763-4013 | - | - | - | - | - | - | - | - | - | - | - | - | 920 | 140 | - | 1 pc. | ||
฿ 384.00 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 87 | 32 | 44 | 64 | 440 | 320 | 640 | 5 | 4967576141413 | 763-4021 | - | - | - | - | - | - | - | - | - | - | - | - | 810 | 140 | - | 1 pc. | ||
฿ 281.40 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 90.4 | - | - | - | 550 | 400 | 450 | 5 | 4967576141420 | 763-4030 | - | - | - | - | - | - | - | - | - | - | - | - | 890 | 140 | - | 1 pc. | ||
฿ 211.40 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 69.3 | 40 | 60 | 30 | - | - | - | 5 | 4967576171748 | 818-3633 | Cardboard box | 69.3 | 40 | 60 | 30 | Craft color | Delivery size: 140 | 4967576171748 | 818-3633 | 770 | Cardboard | 5 | - | - | 1 pc. | - | ||
฿ 383.14 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 133 | 56 | 68 | 36 | 680 | 560 | 360 | 5 | 4967576141437 | 763-4048 | - | - | - | - | - | - | - | - | - | - | - | - | 1250 | 160 | - | 1 pc. | ||
฿ 345.84 |
CARDBOARD BOXES | 10 Piece(s) | 6 Day(s) | 134.9 | 37 | 56.5 | 66.5 | 565 | 370 | 665 | 5 | 4967576141444 | 763-4056 | - | - | - | - | - | - | - | - | - | - | - | - | 1060 | 160 | - | 1 pc. | ||
฿ 361.45 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 132.7 | 44 | 74 | 42 | 740 | 440 | 420 | 5 | 4967576141451 | 763-4064 | - | - | - | - | - | - | - | - | - | - | - | - | 1110 | 160 | - | 1 pc. | ||
฿ 266.13 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 106 | 40 | 72 | 38 | - | - | - | 5 | 4967576171755 | 818-3634 | Cardboard box | 106 | 40 | 72 | 38 | Craft color | Delivery size: 160 | 4967576171755 | 818-3634 | 960 | Cardboard | 5 | - | - | 1 pc. | - |
Cardboard available in a variety of different sizes.
[Features]
·Various sizes are available to suit your storage needs.
·Storage guidelines are printed on the cardboard, so you can make accurate choices that match the items you want to store.
[Applications]
·Various storage, transportation storage, and packaging
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Length L (cm) |
Width W (cm) |
Height H (cm) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Thickness (mm) |
JAN Code | Trusco Code | Product type | Capacity (L) |
Length L (cm) |
Width W (cm) |
Height H (cm) |
Color | Type details | JAN code | Trusco code | Weight (g) | Material 1 | Thickness (mm) |
Mass (g) |
Delivery Size | Quantity | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50.12 |
CARDBOARD BOXES | 10 Piece(s) | 5 Day(s) | 2.98 | 17 | 17 | 11 | 170 | 170 | 170 | 3 | 4967576141277 | 763-4072 | - | - | - | - | - | - | - | - | - | - | - | - | 100 | 60 | - | 1 pc. | ||
฿ 50.12 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 2.79 | 17 | 22 | 8 | 320 | 160 | 80 | 3 | 4967576141284 | 763-4081 | - | - | - | - | - | - | - | - | - | - | - | - | 100 | 60 | - | 1 pc. | ||
฿ 63.92 |
CARDBOARD BOXES | 20 Piece(s) | 12 Day(s) | 5.7 | 16 | 32 | 12 | 320 | 160 | 120 | 3 | 4967576141291 | 763-4099 | - | - | - | - | - | - | - | - | - | - | - | - | 15 | 60 | - | 1 pc. | ||
฿ 65.28 |
CARDBOARD BOXES | 20 Piece(s) | 10 Day(s) | 7.3 | 22 | 22 | 16 | 280 | 200 | 160 | 3 | 4967576141307 | 763-4102 | - | - | - | - | - | - | - | - | - | - | - | - | 190 | 60 | - | 1 pc. | ||
฿ 64.60 |
CARDBOARD BOXES | 20 Piece(s) | 5 Day(s) | 6.2 | 20 | 28 | 12 | 280 | 200 | 120 | 5 | 4967576141314 | 763-4111 | - | - | - | - | - | - | - | - | - | - | - | - | 170 | 60 | - | 1 pc. | ||
฿ 111.84 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 13.1 | 33.5 | 33.5 | 13 | 335 | 335 | 130 | 5 | 4967576141321 | 763-4129 | - | - | - | - | - | - | - | - | - | - | - | - | 350 | 80 | - | 1 pc. | ||
฿ 102.02 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 15.8 | 26 | 35 | 19 | 350 | 260 | 190 | 5 | 4967576141338 | 763-4137 | - | - | - | - | - | - | - | - | - | - | - | - | 310 | 80 | - | 1 pc. | ||
฿ 86.13 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 13.4 | 24 | 33 | 18 | - | - | - | 5 | 4967576171717 | 818-3635 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 pc. | - | ||
฿ 150.40 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 30.4 | 33 | 45 | 22 | 450 | 330 | 220 | 5 | 4967576141345 | 763-3955 | - | - | - | - | - | - | - | - | - | - | - | - | 470 | 100 | - | 1 pc. | ||
฿ 112.37 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 17.8 | 25 | 46 | 17 | 460 | 250 | 170 | 5 | 4967576141352 | 763-3963 | - | - | - | - | - | - | - | - | - | - | - | - | 330 | 100 | - | 1 pc. | ||
฿ 120.01 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 28.5 | 31 | 44 | 20 | - | - | - | 5 | 4967576171724 | 818-3631 | Cardboard box | 28.5 | 31 | 44 | 20 | Craft color | Delivery size: 100 | 4967576171724 | 818-3631 | 430 | Cardboard | 5 | - | - | 1 pc. | - | ||
฿ 189.29 |
CARDBOARD BOXES | 10 Piece(s) | 6 Day(s) | 51.3 | 33 | 54 | 30 | 540 | 330 | 300 | 5 | 4967576141369 | 763-3971 | - | - | - | - | - | - | - | - | - | - | - | - | 600 | 120 | - | 1 pc. | ||
฿ 182.56 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 51.5 | 26 | 35 | 59 | 350 | 260 | 590 | 5 | 4967576141376 | 763-3980 | - | - | - | - | - | - | - | - | - | - | - | - | 580 | 120 | - | 1 pc. | ||
฿ 221.04 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 52.7 | 55 | 40 | 25 | 550 | 400 | 250 | 5 | 4967576141383 | 763-3998 | - | - | - | - | - | - | - | - | - | - | - | - | 680 | 120 | - | 1 pc. | ||
฿ 336.00 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 32 | 45 | 63 | 12 | 630 | 450 | 120 | 5 | 4967576141390 | 763-4005 | - | - | - | - | - | - | - | - | - | - | - | - | 680 | 120 | - | 1 pc. | ||
฿ 156.65 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 40.5 | 32 | 53 | 25 | - | - | - | 5 | 4967576171731 | 818-3632 | Cardboard box | 40.5 | 32 | 53 | 25 | Craft color | Delivery size: 120 | 4967576171731 | 818-3632 | 565 | Cardboard | 5 | - | - | 1 pc. | - | ||
฿ 286.05 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 48.2 | 53 | 74 | 13 | 740 | 530 | 130 | 5 | 4967576141406 | 763-4013 | - | - | - | - | - | - | - | - | - | - | - | - | 920 | 140 | - | 1 pc. | ||
฿ 384.00 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 87 | 32 | 44 | 64 | 440 | 320 | 640 | 5 | 4967576141413 | 763-4021 | - | - | - | - | - | - | - | - | - | - | - | - | 810 | 140 | - | 1 pc. | ||
฿ 281.40 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 90.4 | - | - | - | 550 | 400 | 450 | 5 | 4967576141420 | 763-4030 | - | - | - | - | - | - | - | - | - | - | - | - | 890 | 140 | - | 1 pc. | ||
฿ 211.40 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 69.3 | 40 | 60 | 30 | - | - | - | 5 | 4967576171748 | 818-3633 | Cardboard box | 69.3 | 40 | 60 | 30 | Craft color | Delivery size: 140 | 4967576171748 | 818-3633 | 770 | Cardboard | 5 | - | - | 1 pc. | - | ||
฿ 383.14 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 133 | 56 | 68 | 36 | 680 | 560 | 360 | 5 | 4967576141437 | 763-4048 | - | - | - | - | - | - | - | - | - | - | - | - | 1250 | 160 | - | 1 pc. | ||
฿ 345.84 |
CARDBOARD BOXES | 10 Piece(s) | 6 Day(s) | 134.9 | 37 | 56.5 | 66.5 | 565 | 370 | 665 | 5 | 4967576141444 | 763-4056 | - | - | - | - | - | - | - | - | - | - | - | - | 1060 | 160 | - | 1 pc. | ||
฿ 361.45 |
CARDBOARD BOXES | 10 Piece(s) | 10 Day(s) | 132.7 | 44 | 74 | 42 | 740 | 440 | 420 | 5 | 4967576141451 | 763-4064 | - | - | - | - | - | - | - | - | - | - | - | - | 1110 | 160 | - | 1 pc. | ||
฿ 266.13 |
CARDBOARD BOXES | 10 Piece(s) | 12 Day(s) | 106 | 40 | 72 | 38 | - | - | - | 5 | 4967576171755 | 818-3634 | Cardboard box | 106 | 40 | 72 | 38 | Craft color | Delivery size: 160 | 4967576171755 | 818-3634 | 960 | Cardboard | 5 | - | - | 1 pc. | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?