(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Palette support

Palette support

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NS-MKD3AFBFM

  • Product Type
    Other Cardboard
  • Color
    Craft Color
  • Other
    Option
  • Flow x Paper Width x Laminate(mm)
    90×90×90
  • Trusco Code
    767-2721
  • Mass(g)
    61
  • Amount Of Content
    1 pc.
Part Number
NS-MKD3AFBFM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 133.58

CARDBOARD BOXES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other Cardboard
  • Color
    Craft Color
  • Other
    Option
  • Flow x Paper Width x Laminate(mm)
    90×90×90
  • Trusco Code
    767-2721
  • Mass(g)
    61
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Uses environmentally-friendly materials.
·The product looks good and is easy to apply.
·It is used as a girder material for pallets and as a bunting material that is used many times between items.
[Applications]
·For cushioning materials, fixing materials, cardboard pallet members.

Specifications of NS-MKD3AFBFM

  • Product Type
    Other Cardboard
  • Color
    Craft Color
  • Other
    Option
  • Flow x Paper Width x Laminate(mm)
    90×90×90
  • Trusco Code
    767-2721
  • Mass(g)
    61
  • Amount Of Content
    1 pc.
Part Number
NS-MKD3AFBFM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 133.58

CARDBOARD BOXES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1