(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope Hook Can (For 20 mm/30 mm) (KO-2060)

Rubber Band, Rubber Rope Hook Can (For 20 mm/30 mm) (KO-2060)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KO-2060
KO-3060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Trusco Code Amount Of Content

฿ 87.36

RUBBER BANDS 1 Piece(s) 10 Day(s) For 20 mm 4965088206026 753-6739 1 pc.

฿ 118.81

RUBBER BANDS 1 Piece(s) 10 Day(s) For 30 mm 4965088306023 753-6747 1 pc.

Basic Specifications

Product Description

[Features]
· Hook/floating integrated type.
[Applications]
· Fitting for Holotite.

Part Number
KO-2060
KO-3060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Trusco Code Amount Of Content

฿ 87.36

RUBBER BANDS 1 Piece(s) 10 Day(s) For 20 mm 4965088206026 753-6739 1 pc.

฿ 118.81

RUBBER BANDS 1 Piece(s) 10 Day(s) For 30 mm 4965088306023 753-6747 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1