(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band 500 g Box (500-14-11)

Rubber Band 500 g Box (500-14-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
500-14-11
500-16-11
500-18-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Count Folding Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 477.71

RUBBER BANDS 1 Pack(s)

4,100 Pieces Per Package

10 Day(s) #14 50 4970520312715 406-2558 A bag

฿ 477.71

RUBBER BANDS 1 Pack(s)

3,400 Pieces Per Package

10 Day(s) #16 60 4970520312012 406-2566 A bag

฿ 470.00

RUBBER BANDS 1 Pack(s)

2,900 Pieces Per Package

10 Day(s) #18 70 4970520312111 406-2574 A bag

Basic Specifications

  • Product Type
    Rubber band
  • Width(mm)
    1.1
  • Color
    Amber Color
  • Thickness(mm)
    1.1
  • Mass(g)
    500
  • Amount Of Content
    A bag

Product Description

[Features]
· Made from carefully selected high quality natural rubber. The high degree of elasticity is suitable for packaging and binding.
[Applications]
· For packaging and binding.

Part Number
500-14-11
500-16-11
500-18-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Count Folding Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 477.71

RUBBER BANDS 1 Pack(s)

4,100 Pieces Per Package

10 Day(s) #14 50 4970520312715 406-2558 A bag

฿ 477.71

RUBBER BANDS 1 Pack(s)

3,400 Pieces Per Package

10 Day(s) #16 60 4970520312012 406-2566 A bag

฿ 470.00

RUBBER BANDS 1 Pack(s)

2,900 Pieces Per Package

10 Day(s) #18 70 4970520312111 406-2574 A bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1