(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Petite Roller Envelope Lap Mate (A-3903)

Petite Roller Envelope Lap Mate (A-3903)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
A-3903
A-3904
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness (mm) Width (mm) JAN Code Trusco Code Mass
(g)
Lid Portion
(mm)
Amount Of Content

฿ 137.71

BUBBLE WRAPS 1 Pack(s)

3 Pieces Per Package

10 Day(s) 30 245 4903599121940 756-1661 58 245×282+50 1 Pack (3 pcs)

฿ 126.92

BUBBLE WRAPS 1 Pack(s)

3 Pieces Per Package

10 Day(s) 20 210 4903599121957 756-1679 43 210×282+50 1 Pack (3 pcs)

Basic Specifications

  • Product Type
    Bubble wrap
  • Length (m)
    0.282
  • Color
    Craft
  • Gusset(mm)
    50
  • Amount Of Content
    1 Pack (3 pcs)

Product Description

[Features]
· Envelope and bubble wrap have been combined together to prevent damage to the packaged contents.
· The inner side of the bubble wrap features a three-layer structure for outstanding cushioning.
· Includes tape for securing the opening.
[Applications]
· For CD/DVD packaging, shipping B5 files, books, etc.

Part Number
A-3903
A-3904
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness (mm) Width (mm) JAN Code Trusco Code Mass
(g)
Lid Portion
(mm)
Amount Of Content

฿ 137.71

BUBBLE WRAPS 1 Pack(s)

3 Pieces Per Package

10 Day(s) 30 245 4903599121940 756-1661 58 245×282+50 1 Pack (3 pcs)

฿ 126.92

BUBBLE WRAPS 1 Pack(s)

3 Pieces Per Package

10 Day(s) 20 210 4903599121957 756-1679 43 210×282+50 1 Pack (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1