(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushioning Material Putiputi® (Bag Shaped) without Tape

Cushioning Material Putiputi® (Bag Shaped) without Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,958.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10589
10590
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 2,393.00

BUBBLE WRAPS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 320 4512289105896 493-4032 480 1 Bag (100 Sheets)

฿ 1,958.00

BUBBLE WRAPS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 180 4512289105902 493-4041 270 1 Bag (100 Sheets)

Basic Specifications

Product Description

[Features]
· Bag configuration makes packing a snap. Improves work efficiency.
· This two-layered cushioning material demonstrates superior lightness of weight, chemical resistance, waterproofing, moisture resistance and light transmittance (transparency.)
· Pre-cut for easy handling. Effective for improving work efficiency.
· Does not generate harmful gas when incinerated.
[Applications]
· For packing for use during moving, etc.
· For protection and packaging of automobile parts, glass, ceramics and art pieces.

Part Number
10589
10590
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 2,393.00

BUBBLE WRAPS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 320 4512289105896 493-4032 480 1 Bag (100 Sheets)

฿ 1,958.00

BUBBLE WRAPS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 180 4512289105902 493-4041 270 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1