(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushioning Material Putiputi® (Sheet Type) (10587)

Cushioning Material Putiputi® (Sheet Type) (10587)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10587
10588
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Length (m) JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 702.00

BUBBLE WRAPS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 300 0.3 4512289105872 493-4016 420 1 Bag (100 Sheets)

฿ 1,047.00

CUSHION MATERIALS(AIR BUBBLE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 400 0.4 4512289105889 493-4024 750 1 Bag (100 Sheets)

Basic Specifications

Product Description

[Features]
· Pre-cut for easy handling. Effective for improving work efficiency.
· This two-layered cushioning material demonstrates superior lightness of weight, chemical resistance, waterproofing, moisture resistance and light transmittance (transparency.)
· Does not generate harmful gas when incinerated.
[Applications]
· For packing for use during moving, etc.
· For protection and packaging of automobile parts, glass, ceramics and art pieces.

Part Number
10587
10588
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Length (m) JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 702.00

BUBBLE WRAPS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 300 0.3 4512289105872 493-4016 420 1 Bag (100 Sheets)

฿ 1,047.00

CUSHION MATERIALS(AIR BUBBLE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 400 0.4 4512289105889 493-4024 750 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1