(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushioning Material Air Pillow® (10259)

Cushioning Material Air Pillow® (10259)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10259
10260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Width (mm) Length (m) JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 2,744.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 22 270 23 4512289102598 352-9631 755 1 Roll

฿ 2,566.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 10 Day(s) 35 250 20 4512289102604 352-9649 786 1 Roll

Basic Specifications

Product Description

[Features]
·It can be separated by perforations.
·The film has a moderate amount of stretch, so even if it stretches too much, it can be easily deformed by applying a little force.
·It has a high piercing strength, so there is no air leakage.
[Applications]
·Pharmaceuticals, precision equipment, optical equipment, electrical parts.

Part Number
10259
10260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Width (mm) Length (m) JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 2,744.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 22 270 23 4512289102598 352-9631 755 1 Roll

฿ 2,566.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 10 Day(s) 35 250 20 4512289102604 352-9649 786 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Perforation can be cut off.
●Since there is moderate elongation in the film, if there is too much the shape can be easily changed if a little force is applied.

Usage

●Medical supply, precision machines, optical equipment, electrical parts.

Specification

●SPQ(roll):1

Materials

●Polyamide/Polyethylene(PE)