(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushioning Material Petit Curing Sheet

Cushioning Material Petit Curing Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 334.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
A-3802
A-3810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length (m) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 334.00

TEMPORARY MATS 1 Piece(s) 1 Day(s) 2 4903599121919 473-6303 610 1 pc.

฿ 1,356.00

TEMPORARY MATS 1 Piece(s) 1 Day(s) 10 4903599121926 473-6311 2760 1 pc.

Basic Specifications

  • Product Type
    Bubble wrap
  • Thickness (mm)
    3.5
  • Width (mm)
    1200
  • Color
    Blue
  • Specifications
    3 Layer Structure
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is a curing material made of bubble wrap material that is resistant to impact.
·It uses recycled raw materials and is environmentally friendly.
·Suitable for covering and packing heavy items.

Part Number
A-3802
A-3810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length (m) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 334.00

TEMPORARY MATS 1 Piece(s) 1 Day(s) 2 4903599121919 473-6303 610 1 pc.

฿ 1,356.00

TEMPORARY MATS 1 Piece(s) 1 Day(s) 10 4903599121926 473-6311 2760 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A curing material bubble wrap that is strong against shock.
●Recycled raw materials and environmentally friendly.

Specification

●Thickness(mm):3.5
●Color: Blue

Materials

●Regenerated Polyethylene

Warning

●Because miscellaneous color reproduction is mixed with multiple ingredients, there are variations in the color range from green to blue.