(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Bubble Cushioning Material, Lamipack 4166L

Polyethylene Bubble Cushioning Material, Lamipack 4166L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MPLP-4166L

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    6
  • Width (mm)
    1200
  • Length (m)
    30
  • JAN Code
    4523767500072
  • Trusco Code
    498-3726
  • Mass(g)
    9000
  • Amount Of Content
    1 pc.
Part Number
MPLP-4166L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,244.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 35 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    6
  • Width (mm)
    1200
  • Length (m)
    30
  • JAN Code
    4523767500072
  • Trusco Code
    498-3726
  • Mass(g)
    9000
  • Amount Of Content
    1 pc.

Product Description

Separation is easy with the inclusion of easy-peel adhesive. The best solution for your moving material needs.
[Features]
· With the addition of a single cardboard layer, the already excellent cushioning of bubble wrap is further improved with impact-resistance.
· Easily separable by pulling off the easy-peel adhesive.
· A pen can be used to write on the paper surface in order to prevent mistakes during handling.
[Applications]
· For moving and product shipping-related packaging.
· For use as a shipping material for domestic applications where sorting is troublesome.

Specifications of MPLP-4166L

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    6
  • Width (mm)
    1200
  • Length (m)
    30
  • JAN Code
    4523767500072
  • Trusco Code
    498-3726
  • Mass(g)
    9000
  • Amount Of Content
    1 pc.
Part Number
MPLP-4166L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,244.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 35 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1