(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perforated Bubble Wrap

Perforated Bubble Wrap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 330.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKN-1205
TKN-1210
TKN-605
TKN-610
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Length (m) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 491.89

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 1200 5 4989999367850 759-6421 330 1 pc.

฿ 817.56

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 1 Day(s) 1200 10 4989999367867 759-6430 660 1 pc.

฿ 330.98

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 10 Day(s) 600 5 4989999367836 759-6405 165 1 pc.

฿ 491.89

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 1 Day(s) 600 10 4989999367843 759-6413 330 1 pc.

Basic Specifications

  • Product Type
    Bubble wrap
  • Thickness (mm)
    4
  • Particle size(mm)
    10
  • Particle height(mm)
    4
  • Structure(layers)
    2
  • Amount Of Content
    1 pc.

Product Description

[Features]
· As it is perforated every 50 cm, it can be cut easily and cleanly by hand without using a cutter or scissors.
· The product features superior cushioning properties.
· Lightweight and highly transparent cushioning material.
· Excellent chemical resistance to substances such as acids, alkalis, and oils.
· Cutting, heat sealing, and punching processes, among others, are simple.
[Applications]
· Protection or cushioning material for low voltage products, furniture, or glass.
· For packaging of machinery, food, etc.

Part Number
TKN-1205
TKN-1210
TKN-605
TKN-610
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Length (m) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 491.89

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 1200 5 4989999367850 759-6421 330 1 pc.

฿ 817.56

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 1 Day(s) 1200 10 4989999367867 759-6430 660 1 pc.

฿ 330.98

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 10 Day(s) 600 5 4989999367836 759-6405 165 1 pc.

฿ 491.89

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 1 Day(s) 600 10 4989999367843 759-6413 330 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1