- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rust Proof Putiputi® Bubble Wrap
Specifications of 10441
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 1200
-
- Length (m)
- 42
-
- Structure(Layer)
- 3
-
- JAN Code
- 4512289104417
-
- Trusco Code
- 417-5913
-
- Mass(g)
- 6800
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 11,043.00
|
CUSHION MATERIALS(AIR BUBBLE
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 1200
-
- Length (m)
- 42
-
- Structure(Layer)
- 3
-
- JAN Code
- 4512289104417
-
- Trusco Code
- 417-5913
-
- Mass(g)
- 6800
-
- Inner capacity
- 1 pc.
Product Description
[Features]
·Bubble wrap laminated with anti-rust film.
·Eliminates the need for double packaging of anticorrosive material and cushioning material.
[Applications]
·Packing and storage to prevent rust.
·metal products.
Specifications of 10441
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 1200
-
- Length (m)
- 42
-
- Structure(Layer)
- 3
-
- JAN Code
- 4512289104417
-
- Trusco Code
- 417-5913
-
- Mass(g)
- 6800
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 11,043.00
|
CUSHION MATERIALS(AIR BUBBLE
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Bubble wrap which is laminated with rust preventive film.
●Can save the time of double packaging of rust preventive material and cushioning material.Usage
●Packing for rust prevention, storage.
●Metal products.Specification
●W x L(mm x m):1200 x 42
●Thickness(mm):3.5
●SPQ(piece):1
●Structure: Three-layers TypeMaterials
●Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?