(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pink Putiputi® Bubble Wrap (2 Rolls in a Pack)

Pink Putiputi® Bubble Wrap (2 Rolls in a Pack)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 10251

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    600
  • Length (m)
    42
  • Structure(Layer)
    3
  • JAN Code
    4512289102512
  • Trusco Code
    352-9584
  • Mass(g)
    2700
  • Inner capacity
    1 bag (2 pcs)
Part Number
10251
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 2,872.00

CUSHION MATERIALS(AIR BUBBLE 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 bag (2 pcs)

Basic Specifications

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    600
  • Length (m)
    42
  • Structure(Layer)
    3
  • JAN Code
    4512289102512
  • Trusco Code
    352-9584
  • Mass(g)
    2700
  • Inner capacity
    1 bag (2 pcs)

Product Description

[Features]
· Ideal for packaging delicate products that are not tolerant of static discharge. (Surface resistance value: 6 × 10 [[to the 10th power]]] Ω)
· This three-layered cushioning material demonstrates superior lightness of weight, chemical resistance, waterproofing, moisture resistance and light transmittance (transparency.)
· Does not generate harmful gas when incinerated.
· Slim specification does not take up space when stored away. Shock resistance is comparable to conventional bubble wrap.
[Applications]
· Protective material for fragile objects, package cushioning material.
· For color-coded packaging.

Specifications of 10251

  • Product Type
    Bubble Buffer Material
  • Thickness (mm)
    3.5
  • Width (mm)
    600
  • Length (m)
    42
  • Structure(Layer)
    3
  • JAN Code
    4512289102512
  • Trusco Code
    352-9584
  • Mass(g)
    2700
  • Inner capacity
    1 bag (2 pcs)
Part Number
10251
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 2,872.00

CUSHION MATERIALS(AIR BUBBLE 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 bag (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1