- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 10435
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 1200
-
- Length (m)
- 42
-
- Structure(Layer)
- 2
-
- JAN Code
- 4512289104356
-
- Trusco Code
- 417-5883
-
- Mass(g)
- 2400
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,353.00
|
CUSHION MATERIALS(AIR BUBBLE
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 1200
-
- Length (m)
- 42
-
- Structure(Layer)
- 2
-
- JAN Code
- 4512289104356
-
- Trusco Code
- 417-5883
-
- Mass(g)
- 2400
-
- Inner capacity
- 1 pc.
Product Description
[Features]
· This bubble wrap uses more than 95% recycled raw materials.
[Applications]
· For packing for use during moving, etc.
· For protection and packaging of automobile parts, glass, ceramics and art pieces.
Specifications of 10435
-
- Product Type
- Bubble Buffer Material
-
- Thickness (mm)
- 3.5
-
- Width (mm)
- 1200
-
- Length (m)
- 42
-
- Structure(Layer)
- 2
-
- JAN Code
- 4512289104356
-
- Trusco Code
- 417-5883
-
- Mass(g)
- 2400
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,353.00
|
CUSHION MATERIALS(AIR BUBBLE
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?