(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dunnage Air Bag AtMet One

Dunnage Air Bag AtMet One

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 466.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFY100180
TFY90180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 621.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 1 Day(s) 1000 763-9651 110 1 pc.

฿ 466.67

CUSHIONMATERIALS(AIRBUBBLE 1 Piece(s) 1 Day(s) 900 763-9660 100 1 pc.

Basic Specifications

  • Product Type
    Foam cushioning material
  • Length (m)
    1.8
  • Nozzle
    Storm
  • Operating Pressure
    0.2bar
  • Explosion Pressure
    0.6bar
  • Specifications
    The product can be used repeatedly
  • Amount Of Content
    1 pc.

Product Description

[Features]
·We use highly durable Polywoven (a bag made of polypropylene thread).
·The unique 360-degree, freely rotating PROAIR air replenishment system reduces work.
·Constant air pressure can be maintained at all times.
·It is double protected and extremely durable.
·It can be used at operating pressures and bursting pressures higher than those of Atomet Zero.
[Applications]
·Shipment and packaging of prototypes, repaired products, and products.
·Moving and warehousing.
·Warranty and repair products.
·Packaging and shipping.
·all industries

Part Number
TFY100180
TFY90180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 621.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 1 Day(s) 1000 763-9651 110 1 pc.

฿ 466.67

CUSHIONMATERIALS(AIRBUBBLE 1 Piece(s) 1 Day(s) 900 763-9660 100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Highly durable Poly woven(bag made from polypropylene yarns) is used.
●Unique 360 degrees, PROAIR air refill system that rotate freely reduces work.
●A constant air pressure can be maintained at all times.
●Durability is outstanding because it is double

Usage

●Improve an efficiency of packing work.

Specification

●SPQ(piece):1
●Working Pressure: 0.2bar
●Burst Pressure: 0.6bar