(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dunnage Air Bag AtMet One Plus (DAY90180)

Dunnage Air Bag AtMet One Plus (DAY90180)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DAY100180
DAY90180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Trusco Code Mass
(g)
Operating Pressure Explosion Pressure Amount Of Content

฿ 776.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 1000 772-8859 210 <0.2bar <0.6bar 1 pc.

฿ 748.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 1 Day(s) 900 763-9597 100 0.2bar 0.6bar 1 pc.

Basic Specifications

  • Product Type
    Foam cushioning material
  • Length (m)
    1.8
  • Nozzle
    General, storm
  • Specifications
    The product can be used repeatedly
  • Amount Of Content
    1 pc.

Product Description

[Features]
·We use highly durable Polywoven (a bag made of polypropylene thread).
·The unique 360-degree, freely rotating PROAIR air replenishment system reduces work.
·Constant air pressure can be maintained at all times.
·It is double-protected with kraft paper, making it extremely durable.
·The dunnage bag is covered with kraft paper.
[Applications]
·Shipment and packaging of prototypes, repaired products, and products.
·Moving and warehousing.
·Warranty and repair products.
·Packaging and shipping.
·Chemical industry, machinery, electronics, logistics, medical care, etc.

Part Number
DAY100180
DAY90180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Trusco Code Mass
(g)
Operating Pressure Explosion Pressure Amount Of Content

฿ 776.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 12 Day(s) 1000 772-8859 210 <0.2bar <0.6bar 1 pc.

฿ 748.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 1 Day(s) 900 763-9597 100 0.2bar 0.6bar 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Highly durable Poly woven(bag made from polypropylene yarns) is used.
●Unique 360 degrees, PROAIR air refill system that rotate freely reduces work.
●A constant air pressure can be maintained at all times.
●It has outstanding durability because it is dou

Usage

●Shipment and packing of prototype/repair items/products.

Specification

●SPQ(piece):1
●Working Pressure: 0.2bar
●Burst Pressure: 0.6bar