(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Handheld Bag with Zip - Uni-Handy (Clear Polyester Bag) (J-6-100)

Plastic Bag, Handheld Bag with Zip - Uni-Handy (Clear Polyester Bag) (J-6-100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
I-6-100
J-6-100
K-6-100
L-6-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,394.31

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 280 200 4909767132091 755-4257 1236 1 Bag (100 Sheets)

฿ 1,648.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 340 240 4909767132107 755-4265 1644 1 Bag (100 Sheets)

฿ 2,054.55

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 400 280 4909767132114 755-4273 2103 1 Bag (100 Sheets)

฿ 2,619.22

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 480 340 4909767132121 755-4281 2856 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Chuck Fitted Poly Bag
  • Color
    Transparency
  • Thickness(mm)
    0.06
  • Specifications
    Fused sides, opening with level difference for cutting
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

Handy plastic bag with polyethylene zipper.
[Features]
· Convenient for carrying around.
· The zipper top (handle part) is thicker than the main body.
· Made in Japan for safety and peace of mind.
· Supports various applications, including product set bags, handy bags for distribution at events, etc.
[Applications]
· For carrying home souvenirs and other goods when shopping, as well as daily goods, brochures and promotional item sets.
· Ideal for selling sets of daily goods, sports goods, cosmetics, etc.

Part Number
I-6-100
J-6-100
K-6-100
L-6-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,394.31

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 280 200 4909767132091 755-4257 1236 1 Bag (100 Sheets)

฿ 1,648.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 340 240 4909767132107 755-4265 1644 1 Bag (100 Sheets)

฿ 2,054.55

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 400 280 4909767132114 755-4273 2103 1 Bag (100 Sheets)

฿ 2,619.22

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 480 340 4909767132121 755-4281 2856 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1